3801h AOUT2.*

Parameter Index Sub-Index Data Type Float Scale Units Access PDO Mappable SMM Versions
Highest sub-index supported 3801h 0 Unsigned8 - - Read only No All
AOUT2.VALUE 3801h 1 Signed16 1000:1 - Read only Yes All
AOUT2 Fieldbus Value 3801h 2 Signed16 1000:1 - Read/Write Yes All
AOUT2.SOURCE 3801h 3 Unsigned8 - - Read/Write No All
AOUT2.CUTOFF 3801h 4 Unsigned32 1000:1 - Read/Write No All
AOUT2.OFFSET 3801h 5 Signed16 1000:1 - Read/Write No All
AOUT2.VALUEU 3801h 6 Signed16 1000:1 - Read/Write Yes All